235 hits found
Per page:
Sort by:
No. of cores
No. of pairs
Conductor diameter (mm)
Screen
Outer diameter
Outer sheath colour
Additional construction elements
Nominal voltage
Temperature
J-Y(St)Y Lg grey 2 x 2 x 0,8 mm Part no. 33018 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
J-Y(St)Y Lg grey 4 x 2 x 0,8 mm Part no. 33020 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
A-2Y(L)2Y Bd black 4 x 2 x 0,8 mm Part no. 34131 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2Y(L)2Y Bd black 2 x 2 x 0,8 mm Part no. 34130 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E90 orange 4 x 2 x 0,8 mm Part no. 34082 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2YF(L)2Y Bd black 10 x 2 x 0,8 mm Part no. 34020 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E90 orange 2 x 2 x 0,8 mm Part no. 34081 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2Y(L)2Y Bd black 10 x 2 x 0,8 mm Part no. 34133 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E30 orange 2 x 2 x 0,8 mm Part no. 34148 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2YF(L)2Y Bd black 2 x 2 x 0,8 mm Part no. 34029 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E30 orange 4 x 2 x 0,8 mm Part no. 34149 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2Y(L)2Y Bd black 6 x 2 x 0,8 mm Part no. 34132 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2YF(L)2Y Bd black 6 x 2 x 0,8 mm Part no. 34019 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2YF(L)2Y Bd black 4 x 2 x 0,8 mm Part no. 34030 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2YF(L)2Y Bd black 20 x 2 x 0,8 mm Part no. 34021 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2Y(L)2Y Bd black 20 x 2 x 0,8 mm Part no. 34134 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E90 orange 8 x 2 x 0,8 mm Part no. 34083 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2Y(L)2Y Bd black 20 x 2 x 0,6 mm Part no. 34104 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2Y(L)2Y Bd black 4 x 2 x 0,6 mm Part no. 34101 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2Y(L)2Y Bd black 6 x 2 x 0,6 mm Part no. 34102 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
A-2YF(L)2Y Bd black 50 x 2 x 0,8 mm Part no. 34024 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
JE-H(St)H Bd FE 180/E30 orange 12 x 2 x 0,8 mm Part no. 34151 Copy
  • Halogen-free (LS0H)
  • UKCA certification
A-2YF(L)2Y Bd black 200 x 2 x 0,8 mm Part no. 34028 Copy
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible