Control and Connection Cables

Control and connection cables are particularly useful in a wide range of industrial applications. They transmit both power and control signals and must be able to withstand many mechanical stresses such as abrasion, cutting, tension and bending in machinery and industrial systems. In addition, chemical resistance to oil, UV, ozone, high temperatures and climatic conditions is often required.

133 hits found
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
PUR-GELB
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • Length marking in metres
  • UKCA certification
24 item(s) found
JB-750-GELB
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC connection cable, 450/750 V, colour coded, unscreened
6 item(s) found
H07ZZ-F
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
Control and connection cable, 450/750 V, colour coded | number coded, unscreened
71 item(s) found
SiHF-C-Si UL/CSA
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
31 item(s) found
YELLOWFLEX
  • EAC certification
  • Robust
  • Length marking in metres
  • UKCA certification
28 item(s) found
JZ-602-RC-PUR
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
39 item(s) found
05VVC4V5-K
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC connection cable, 300/500 V, number coded, screened
24 item(s) found
Yö-C-PURö-JZ / Yö-C-PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 450/750 V, number coded, screened
80 item(s) found
PUR-C-PUR
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control cable, 300/500 V, colour coded | number coded, screened
17 item(s) found
Tauchflex-R
  • EAC certification
  • UKCA certification
51 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible