ZE PG 42 Part no. 99057

Item Details

Part no.
99057
Item description
ZE PG 42
Thread type
Thread length mm
10.0
Spanner size mm
59
Height mm
16.3
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892375781
Customs tariff number
74198090

Technical Data

Nickel plated brass strain relief
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height without thread

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible