HELUKAT® 100IND CAT.5 WK SF/UTP X-FRNC FLEX black 2 x 2 x AWG 22 /7 Part no. 802293
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • for applications up to 100 Megabit
  • extended temperature range due to cross-linked materials
  • compact, star-quad configuration

Item Details

Part no.
802293
Item description
HELUKAT® 100IND CAT.5 WK SF/UTP X-FRNC FLEX black 2 x 2 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.55
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
34.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314476
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-3, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21281
Temperature range flexible -20°C to +60°C
fixed installation -40°C to +105°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 60.0 Ohm/km
Loop resistance at 20°C max. 120.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 57 pF/m
Rel. Velocity of Propagation approx. 69%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.89 MJ/m
Minimum bending radius fixed 8x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: XLPE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: cross-linkable, halogen-free, flame retardant compound (X-FRNC)
  • Sheath colour: black
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, microbes, coolants, acids, alkalis
  • abrasion-resistant, notch-resistant, low adhesion
  • for outdoor use
  • halogen-free
  • flame-retardant, low smoke development

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • Temperature range up to +105°C, for an operating period of max. 5000h
  • UL Voltage Rating: 300 V

Application

  • HELUKAT® 100IND CAT.5 WK SF/UTP X-FRNC FLEX is designed specially for demanding temperature requirements such as those encountered in wind turbines. Radiation cross-linking provides improved thermal stability as well as good oil resitance.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible