Vehicle Cable FLY white-red 1 x 50 mm²
Part No. 40358
Item Details Vehicle Cable FLY white-red 1 x 50 mm²
- Part No.
- 40358
- Item description
- Vehicle Cable FLY white-red 1 x 50 mm²
- Outer Ø mm (approx.)
- 12.5 - 13.5
- Cu factor per km
- 480.0
- Weight kg/km (approx.)
- 540.0
- Weight lb(s)/feet (approx.)
- 1190.5
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892212789
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY white-red 1 x 50 mm²
All technical data can be found in the data sheet in the Downloads section |