Vehicle Cable FLY brown 1 x 16 mm²
Part No. 40251
Item Details Vehicle Cable FLY brown 1 x 16 mm²
- Part No.
- 40251
- Item description
- Vehicle Cable FLY brown 1 x 16 mm²
- Outer Ø mm (approx.)
- 7.0 - 8.3
- Cu factor per km
- 154.0
- Weight kg/km (approx.)
- 189.0
- Weight lb(s)/feet (approx.)
- 416.7
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892211713
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY brown 1 x 16 mm²
All technical data can be found in the data sheet in the Downloads section |