TRAYCONTROL® 600-C black 2 x 12 AWG
Part No. 11009505
- Oil Res I/II
- exposed run: TC-ER, PLTC-ER, ITC-ER, NFPA 79
- EMC-preferred type
Item Details TRAYCONTROL® 600-C black 2 x 12 AWG
- Part No.
- 11009505
- Item description
- TRAYCONTROL® 600-C black 2 x 12 AWG
- Cross-sec. mm² (approx.)
- 3.31
- Outer Ø mm (approx.)
- 10.3
- Cu factor per km
- 85.8
- Weight kg/km (approx.)
- 165.0
- Copper base in EUR / 100 kg
- 150
- Meters per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892544668
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 2 x 12 AWG
PVC control and connection cable acc. to CSA Std. C22.2 No. 210 - AWM I/II A/B, 20 AWG - 1 AWG: UL Std. 1063 (MTW), 20 AWG - 12 AWG: UL Std. 2250 (ITC-ER), UL Std. 13 (PLTC-ER), 18 AWG - 500 kcmil: UL Std. 1277 (TC-ER), UL Std. 2277 (WTTC), UL Std. 1690 (DP-1), 18 AWG - 4/0 AWG: CSA Std. C22.2 No. 230 & 239 - c(UL) CIC-TC, 1/0 AWG - 500 kcmil: UL Std. 44 (XHHW-2) | |
Temperature range | flexible +5°C to +50°C fixed -25°C to +105°C UL (TC) flexible to +90°C |
Nominal voltage | UL (TC) AC 600 V UL (WTTC) AC 1000 V UL (MTW) AC 600 V CIC-TC AC 600 V |
Test voltage conductor/conductor | 6000 V |
Test voltage conductor/shield | 6000 V |
Minimum bend radius | flexible 12x Outer Ø fixed 6x Outer Ø |
Details TRAYCONTROL® 600-C black 2 x 12 AWG
Cable Structure
-
- Copper wire bare, finely stranded acc. to ASTM B174 Class K, AWG sizes
-
- Conductor insulation: see datasheet
-
- Conductor identification: black conductors with consecutive white numbers
-
- Ground conductor: starting with 3 conductors,
- G = with GN-YE ground, in the outer layer,
- x = without ground conductor
-
- Conductors stranded in layers with optimal lay lengths
-
- 1. Shield: plastic-coated aluminum foil (St)
- 2. Shield: tinned copper braided shield, approx. coverage 85%
-
- Outer jacket: Special-PVC
-
- Jacket color: black (RAL 9005)
-
- Length marking: in feet
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
Tests
-
- flame-retardant acc. to CSA FT4
-
- oil-resistant acc. to UL Std 1277 Tab. 12.2, Oil Res I / Oil Res II
-
- Cold Bend Test acc. to UL Std. 1277 No. 17
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- direct burial (DIR BUR) acc. to UL Std. 1277 No. 5 (wet-locations insulation), No. 19 (crushing test)
-
- Vertical-Tray Flame Test (FT4) acc. to UL Std. 1277 No. 15 / UL Std. 1685
-
- certifications and approvals:
- EAC
- ECOLAB®
- Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- TRAYCONTROL® 600-C is a flexible, oil resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) allows for a long service life. For industrial applications in dry, damp and wet environments. Recommended applications: Production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. Only cables with 3 or more cores are rated for exposed run (ER).