TRAYCONTROL® 300-C TP grey 18 x 2 x 24 AWG (0,241 mm²) Part No. 59790
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Length Marking In Feet
  • UKCA Certification

Item Details

Part No.
59790
Item description
TRAYCONTROL® 300-C TP grey 18 x 2 x 24 AWG (0,241 mm²)
Outer Ø mm (approx.)
12.6
Cu factor per km
147.0
Weight kg/km (approx.)
238.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892095801
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible