Shrunk tube SPRO 3:1 rolls 6.4 mm black

Shrunk tube SPRO 3:1 rolls 6.4 mm black Part no. 903035

Item Details

Part no.
903035
Typ
Shrunk tube SPRO 3:1 rolls 6.4 mm black
Colour
black
Inner-Ø before shrinkage mm
6.4
Inner-Ø after shrinkage mm
2
Wall thickness mm
0.65
75
PU/m
4060892396120
EAN / GTIN
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible