Spiral-wound metallic tube SPR-PVC-AS 56 (25 m) black

Spiral-wound metallic tube SPR-PVC-AS 56 (25 m) black Part No. 97709
  • VDE Certification

Item Details

Part No.
97709
Item description
Spiral-wound metallic tube SPR-PVC-AS 56 (25 m) black
Outer Ø mm (approx.)
56
Color
black
Weight kg (approx.)
0.90
Weight lb(s) (approx.)
2.0
Inner Ø mm
49.0
Feet per Packaging Unit
82
Cut-to-length service available
no
EAN/GTIN
4060892381096
Customs tariff number
83071000

Technical Data

Spiral-wound metallic tube acc. to DIN 49012, Design 1, tested acc. to DIN EN IEC 61386-23
Temperature range -25°C to +90°C
short term up to +100°C
Protection class IP 68

Details

Cable Structure

      • Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
      • Outer jacket material: Polyvinyl chloride (PVC)
      • with latched profile

Properties

      • silicone-free
      • cadmium-free
      • watertight
      • resistant to: weather-resistant, acids, oil, seawater
      • high tensile and transverse pressure load rating

Notes

      • Suitable connection glands: MTG-US, MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Control cabinet construction
      • Vehicle construction and shipbuilding

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible