Shield Connectors RSK 301
Part No. 91282
Item Details Shield Connectors RSK 301
- Part No.
- 91282
- Item description
- Shield Connectors RSK 301
- Type
- RSK 301
- Color
- yellow
- Tool inserts
- D-301 G (3.66 - 4.13) / D-301 H (4.14 - 4.71) / D-301 J (4.72 - 5.12)
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN/GTIN
- 4060892427855
- Customs tariff number
- 85369095
Technical Data Shield Connectors RSK 301
Shield Connectors | |
Temperature range | -40°C to +125°C |
Details Shield Connectors RSK 301
Cable Structure
-
- Material: copper tinned
-
- Insulation: Polyester film
Notes
-
- Please note:
- Select the tool insert according to the Shield Ø to be used.
Application
-
- Shield connectors are crimped like a cable lug. The special crimping technique using ERG tools enables the connector to roll around the sheath. Inside the connector is a clevis-type connector for the connector strip and a support for the sheathed cable. ERG 740 processing tool.
Downloads Shield Connectors RSK 301
Accessories
Products That Match This Product