N2XH-O black B2ca 1 x 16 re mm² Part No. 11022198
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
11022198
Item description
N2XH-O black B2ca 1 x 16 re mm²
Outer Ø mm (approx.)
10
Cu factor per km
154.0
Weight kg/km (approx.)
190.0
Copper base in EUR / 100 kg
0
Feet per Packaging Unit
1640, 3280
Cut-to-length service available
yes
EAN/GTIN
4060892526312
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible