TY-RAP®-T
Buy items
Technical Data TY-RAP®-T
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details TY-RAP®-T
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- Brown, red, orange, yellow, green, purple or grey available on request.
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TY-RAP®-T
Item description
Part no.
|
Type | Color | Length mm | Capacity N |
---|