Circular connectors

Circular connectors
  • UL Certification
All Items

Technical Data

Circular connectors M12 + M8
Temperature range -40°C to +85°C
Protection class IP 67

Details

Cable Structure

      • Material: Polyamide (PA) 66 GF25
      • Flammability acc. to UL 94 (HB)
      • Material of contact surface: gold
      • Profile design: horizontal
      • Coding: A
      • Fixing: screw

Properties

      • compact design with high connector density
      • Screw locking for easy and quick installation
      • fast and reliable connection in the field

Notes

      • Legend:
      • L - Length
      • D - Outer diameter
      • TD - Thread Diameter
      • SZ - Spanner Size

Application

      • Industry Automation
      • Automation technology
      • Image processing system
      • Sensors
      • AGV (Automated guided vehicles)

Items Circular connectors

Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Thread type Size Length mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible