Angled brass nickel-plated conduit gland LT 45° M16 x 1.5 TL 13

Angled brass nickel-plated conduit gland LT 45° M16 x 1.5 TL 13 Part No. 94160
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Halogen-free (LS0H)

Item Details

Part No.
94160
Item description
Angled brass nickel-plated conduit gland LT 45° M16 x 1.5 TL 13
Thread type
metric
Size
M16 x 1.5
Thread length mm
13.0
Spanner size mm
26
Suitable for tube outer Ø mm
17.8
Suitable for tube ND
3/8
Pieces per Packaging Unit
10
Individual quantities available
no
EAN/GTIN
4060892387067
Customs tariff number
74198090

Technical Data

Angled brass nickel-plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel-plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible