Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
Part No. 905839
Item Details Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
- Part No.
- 905839
- Item description
- Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
- Thread type
- PG
- Size
- PG 11
- Thread length mm
- 12.0
- Spanner size mm
- 22 / 27
- Suitable for tube outer Ø mm
- 16.0
- Inner Ø mm
- 9.8
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN/GTIN
- 4060892391569
- Customs tariff number
- 74198090
Technical Data Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
Stainless steel conduit gland | |
Temperature range | -55°C to +260°C |
Protection class | IP 40 |
Details Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
Cable Structure
-
- Material: Stainless steel
-
- Seal: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: Brass nickel plated
-
- Sealing ring: Brass nickel plated
Properties
-
- halogen-free
Application
-
- Robotics
-
- Steel and aluminum foundry industry
-
- Machine building
-
- Offshore industry
-
- Security
-
- Metal, glass and ceramics industry
Downloads Stainless steel conduit gland LT-E-UI elbow 90° PG 11 (16mm)
Accessories
Products That Match This Product