Protection tube HTP 64
Part No. 93641
Item Details Protection tube HTP 64
- Part No.
- 93641
- Item description
- Protection tube HTP 64
- Color
- red
- Inner Ø mm
- 64.0
- Feet per Packaging Unit
- 49
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892392184
- Customs tariff number
- 70197100
Technical Data Protection tube HTP 64
Protection tube | |
Temperature range | Permanent load -55°C to +260°C Short-term load +800°C (up to approx. 20 minutes) Loading moment +1640°C (approx. 15-30 seconds) |
Details Protection tube HTP 64
Cable Structure
-
- Material: Silicone jacket (contains iron oxide)
-
- Interior jacket of knitted glass-fiber braid
Properties
-
- halogen-free
Application
-
- This product is extremely heat resistant.
- HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
- HTP also protects against burn injuries from steam tubes, hot air or hot water lines.