conduits conduit gland HSSV-SPF PG 21 gray
Part No. 94224
Item Details conduits conduit gland HSSV-SPF PG 21 gray
- Part No.
- 94224
- Item description
- conduits conduit gland HSSV-SPF PG 21 gray
- Thread type
- PG
- Size
- PG 21
- Color
- gray
- Thread length mm
- 21.5
- Spanner size mm
- 36
- Suitable for nominal size
- 23.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN/GTIN
- 4060892385216
- Customs tariff number
- 39174000
Technical Data conduits conduit gland HSSV-SPF PG 21 gray
conduits conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details conduits conduit gland HSSV-SPF PG 21 gray
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Protection classification:
- IP 66 with outer seal
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads conduits conduit gland HSSV-SPF PG 21 gray
Accessories
Products That Match This Product