conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
Part No. 98437
Item Details conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
- Part No.
- 98437
- Item description
- conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
- Thread type
- PG
- Size
- PG 29
- Color
- black
- Thread length mm
- 11.5
- Suitable for nominal size
- 29.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN/GTIN
- 4060892384745
- Customs tariff number
- 39174000
Technical Data conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
conduits conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested
- Protection classification:
- IP 66 with outer seal
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads conduits conduit gland HSSV elbow 90° plastic PG 29 NW 29 black
Accessories
Products That Match This Product