HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,75 mm² Part No. 25965
  • EAC Certification
  • UV-resistant
  • Robust
  • UKCA Certification

Item Details

Part No.
25965
Item description
HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,75 mm²
Outer Ø mm (approx.)
4.7
Cu factor per km
36.0
Weight kg/km (approx.)
69.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892156823
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible