HELUCONTROL® ROBOFLEX® 2001 black 3 G 2.5 mm²
Part No. 25481
- PUR robot cable
- Temperature range up to +90°C
Item Details HELUCONTROL® ROBOFLEX® 2001 black 3 G 2.5 mm²
- Part No.
- 25481
- Item description
- HELUCONTROL® ROBOFLEX® 2001 black 3 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 136.0
- Weight lb(s)/feet (approx.)
- 299.8
- Copper base in EUR / 100 kg
- 150
- Meters per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892146299
- Customs tariff number
- 85444995
Technical Data HELUCONTROL® ROBOFLEX® 2001 black 3 G 2.5 mm²
PUR robot cable in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +90°C fixed -40°C to +90°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage conductor/conductor | 3000 V |
Minimum bend radius | flexible 7.5x Outer Ø fixed 4x Outer Ø |
Details HELUCONTROL® ROBOFLEX® 2001 black 3 G 2.5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Conductor insulation: PP
-
- Conductor identification acc. to DIN VDE 0293-334, black conductors with consecutive white numbers
-
- G = with GN-YE ground,
- x = without ground conductor
-
- conductors stranded into one layer with an optimally matched lay length
-
- Central filler, cores with PTFE wrapping, bundles with PTFE wrapping; depending on the part number
-
- Fleece wrap
-
- Outer jacket: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Jacket color: black (RAL 9005)
-
- Length marking: in meters
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- smooth, high-quality conductor insulation for easy sliding and optimized conductor stranding ensures a long service life within applications that require bending and torsion movements
-
- for outdoor use
-
- torsion rated
-
- Torsion parameters
- Torsional stress up to +/- 360 °/m: 10 Mio. Cycles (min.)
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- This robotic cable is particularly designed for torsion and bending stresses in robots and handling tools.