Compression cable lug HELU-S-PK-AL/CU 16/8.4 Part No. 907569

Item Details

Part No.
907569
Item description
Compression cable lug HELU-S-PK-AL/CU 16/8.4
Cu (MK) factor per 1000 pcs.
26.8
Copper (MK) base in EUR / 100 kg
150
Type
HELU-S-PK-AL/CU 16/25-8
Stud hole (M)
8
ø Stud hole (a) in mm
8.4
ø Wire receptable (d) in mm
5.6
Flange width (b) in mm
20.0
Length (l) in mm
60.0
Weight in kg/1000 pc.
35.4
Weight in lb(s)/1000 pc.
78.0
cross section from / to mm²
16.00 - 25.00
Code type
12
Pieces per Packaging Unit
25
Individual quantities available
no
EAN/GTIN
4060892424748
Customs tariff number
85369010

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° ((horizontal))

Details

Cable Structure

      • Material: Aluminum 99.5; Cu acc. to DIN EN 13601
      • Surface: bare
      • uninsulated
      • without Inspection hole

Notes

      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to center of hole

Application

      • Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM and circulary reshaped conductors.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible