Stainless steel cable ties E 200/4.6 Part No. 90901
  • UL Certification
  • product.icon.logo_dnv

Item Details

Part No.
90901
Item description
Stainless steel cable ties E 200/4.6
Length mm
200.0
Capacity N
778
Bundle Ø mm
50
Width mm
4.6
Pieces per Packaging Unit
100
Individual quantities available
no
EAN/GTIN
4060892401367
Customs tariff number
73269098

Technical Data

Stainless steel cable ties
Temperature range -80°C to +538°C

Details

Cable Structure

      • Material: Stainless steel 1.4401 / AISI 316
      • with ball lock

Properties

      • resistant to: aggressive chemicals
      • corrosion resistant
      • radiation resistant
      • anti-magnetic
      • temperature-resistant

Application

      • For use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible