Cable ties with plastic lug T 8-100 black
Part No. 90149
Item Details Cable ties with plastic lug T 8-100 black
- Part No.
- 90149
- Item description
- Cable ties with plastic lug T 8-100 black
- Type
- T 8-100
- Color
- black
- Length mm
- 360.0
- Capacity N
- 650
- Bundle Ø mm
- 101
- Width mm
- 7.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN/GTIN
- 4060892401176
- Customs tariff number
- 39269097
Technical Data Cable ties with plastic lug T 8-100 black
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C |
Details Cable ties with plastic lug T 8-100 black
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- black: good UV-resistance
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling and fastening