Compensating Cables AP 9-32 LS orange 32 x 1,5 mm²
Part No. 48395
Item Details Compensating Cables AP 9-32 LS orange 32 x 1,5 mm²
- Part No.
- 48395
- Item description
- Compensating Cables AP 9-32 LS orange 32 x 1,5 mm²
- Outer Ø mm (approx.)
- 22.1
- Weight kg/km (approx.)
- 923.0
- Weight lb(s)/feet (approx.)
- 2034.9
- Feet per Packaging Unit
- 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892257353
- Customs tariff number
- 85444995
Technical Data Compensating Cables AP 9-32 LS orange 32 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AP 9-32 LS orange 32 x 1,5 mm²
Cable Structure
-
- Sheath colour: orange