COAXIAL CABLE RG 302 B/U brown
Part No. 400187
Item Details COAXIAL CABLE RG 302 B/U brown
- Part No.
- 400187
- Item description
- COAXIAL CABLE RG 302 B/U brown
- Outer Ø mm (approx.)
- 5.15
- Cu factor per km
- 15.0
- Weight kg/km (approx.)
- 54.0
- Weight lb(s)/feet (approx.)
- 119.1
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 328, 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892491689
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 302 B/U brown
Details COAXIAL CABLE RG 302 B/U brown
Cable Structure
-
- Jacket color: brown