Ferrules ADI-K 1.5 long black
Part No. 91590
Item Details Ferrules ADI-K 1.5 long black
- Part No.
- 91590
- Item description
- Ferrules ADI-K 1.5 long black
- Cross-sec. mm² (approx.)
- 1.5
- Color
- black
- Length mm
- 19.5
- Design
- long
- Color code
- DIN
- Sleeve length mm
- 10
- trade size mm
- 1.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN/GTIN
- 4060892414312
- Customs tariff number
- 85369010
Technical Data Ferrules ADI-K 1.5 long black
Ferrules | |
Temperature range | up to +105°C |
Details Ferrules ADI-K 1.5 long black
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polypropylene (PP)
Properties
-
- Die Aderendhülse ist geeignet für kurzschlussfeste Leitungen.
- Sie verhindert ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to center of hole
Application
-
- The core end sleeve is suitable for short circuit-proof lines.
- It prevents stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Ferrules ADI-K 1.5 long black
Accessories
Products That Match This Product