Adapter round PG 13.5 / M20 x 1.50 - high-profile design
Part No. 904378
Item Details Adapter round PG 13.5 / M20 x 1.50 - high-profile design
- Part No.
- 904378
- Item description
- Adapter round PG 13.5 / M20 x 1.50 - high-profile design
- Outer Ø mm (approx.)
- 22
- Brass surcharge
- yes
- Thread type
- metric / PG
- Size inside
- M20 x 1.50
- Size outside
- PG 13.5
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN/GTIN
- 4060892377006
- Customs tariff number
- 74122000
Technical Data Adapter round PG 13.5 / M20 x 1.50 - high-profile design
Nickel-plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round PG 13.5 / M20 x 1.50 - high-profile design
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter round PG 13.5 / M20 x 1.50 - high-profile design
Accessories
Products That Match This Product