UNIPUR®-CP GREEN 25 G 0.75 mm²
Part No. 19331
- oil resistant
- flexible in cold temperatures
- highly abrasion-resistant
- notch, cut and wear resistant
- high compressive strength
- EMC-preferred type
- for outdoor use
- different outer jacket colors available from stock
Item Details UNIPUR®-CP GREEN 25 G 0.75 mm²
- Part No.
- 19331
- Item description
- UNIPUR®-CP GREEN 25 G 0.75 mm²
- Jacket color
- green (RAL 6018)
- AWG (approx.)
- 19
- Outer Ø mm (approx.)
- 18.1
- Cu factor per km
- 281.0
- Weight kg/km (approx.)
- 413.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892071706
- Customs tariff number
- 85444995
Technical Data UNIPUR®-CP GREEN 25 G 0.75 mm²
PUR control and connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -40°C to +90°C |
Nominal voltage | 0.5 - 1 mm²: AC U0/U 300/500 V 1.5 - 16 mm²: AC U0/U 450/750 V |
Test voltage conductor/conductor | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bend radius | flexible 12.5x Outer Ø fixed 7.5x Outer Ø |
Details UNIPUR®-CP GREEN 25 G 0.75 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Conductor insulation: TPE
-
- Conductor identification acc. to DIN VDE 0293-308,
- 2 - 5 conductor(s): color coded
- 6 - 41 conductor(s): black conductors with consecutive white numbers
-
- Ground conductor: starting with 3 conductors,
- G = with GN-YE ground, in the outer layer,
- x = without ground conductor
-
- Conductors stranded in layers with optimal lay lengths
-
- Foil wrap
-
- Shield: tinned copper braided shield, approx. coverage 85%
-
- Outer jacket: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Jacket color: see datasheet
-
- Length marking: in meters
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- flexible in cold temperatures
-
- halogen-free
Tests
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Robust, flexible, screened cable with good abrasion, wear resistance and high pressure resistance for use in dry, damp and wet rooms, as well as outdoors. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. 1.5-16 mm²: When installed in pipes or similar closed systems, the cable is permitted for use up to and including 1000 V alternating voltage or 750 V direct voltage to earth.