TROMMPUR®-H yellow 5 G 1,5 mm²
Part No. 77145
Item Details TROMMPUR®-H yellow 5 G 1,5 mm²
- Part No.
- 77145
- Item description
- TROMMPUR®-H yellow 5 G 1,5 mm²
- Outer Ø mm (approx.)
- 10.8
- Cu factor per km
- 74.0
- Weight kg/km (approx.)
- 176.0
- Weight lb(s)/feet (approx.)
- 388.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 328, 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892172038
- Customs tariff number
- 85444995
Technical Data TROMMPUR®-H yellow 5 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |