TRAYCONTROL® 300-C TP gray 1 x 2 x 24 AWG (0,241 mm²)
Part No. 59777
Item Details TRAYCONTROL® 300-C TP gray 1 x 2 x 24 AWG (0,241 mm²)
- Part No.
- 59777
- Item description
- TRAYCONTROL® 300-C TP gray 1 x 2 x 24 AWG (0,241 mm²)
- Outer Ø mm (approx.)
- 4.6
- Cu factor per km
- 16.0
- Weight kg/km (approx.)
- 46.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 328, 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892095672
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300-C TP gray 1 x 2 x 24 AWG (0,241 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300-C TP gray 1 x 2 x 24 AWG (0,241 mm²)
Cable Structure
-
- Sheath colour: grey