N2XH-J black 2 G 1,5 re mm² Part No. 53114
  • EAC Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
53114
Item description
N2XH-J black 2 G 1,5 re mm²
Outer Ø mm (approx.)
12
Cu factor per km
29.0
Weight kg/km (approx.)
185.0
Weight lb(s)/feet (approx.)
407.9
Copper base in EUR / 100 kg
0
Feet per Packaging Unit
328, 1640, 3280
Cut-to-length service available
yes
EAN/GTIN
4060892269370
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible