OZ-500-BLACK 3 x 1 mm²
Part No. 11640
- UV resistant
- for outdoor use
- largely oil resistant
- versatile use in many industries, particularly in machine building and plant engineering
Item Details OZ-500-BLACK 3 x 1 mm²
- Part No.
- 11640
- Item description
- OZ-500-BLACK 3 x 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 6.1
- Cu factor per km
- 29.0
- Weight kg/km (approx.)
- 72.0
- Weight lb(s)/feet (approx.)
- 158.7
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Feet per Packaging Unit
- 328, 1640, 3280
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892007835
- Customs tariff number
- 85444995
Technical Data OZ-500-BLACK 3 x 1 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage conductor/conductor | 4000 V |
Breakdown voltage | 8000 V |
Minimum bend radius | flexible 7.5x Outer Ø fixed 4x Outer Ø |
Details OZ-500-BLACK 3 x 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Conductor insulation: PVC, compound type Z 7225
-
- Conductor identification acc. to DIN VDE 0293-334, black conductors with consecutive white numbers
-
- Ground conductor: starting with 3 conductors,
- G = with GN-YE ground, in the outer layer,
- x = without ground conductor (OZ)
-
- Conductors stranded in layers with optimal lay lengths
-
- Outer jacket: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Jacket color: black (RAL 9005)
-
- Length marking: in meters
Properties
-
- resistant to: UV radiation, weathering effects
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- for outdoor use
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
- VDE Reg. No. 7032, valid for temperature range up to +70°C
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. May not be laid directly in soil or water. Used as a connection and control cable in machine and plant construction, in machine tools, production lines, assembly lines and conveyor belts.