Steel lug lock cable tie TY-MX TY 5-25MX Part no. 93694
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part no.
93694
Item description
Steel lug lock cable tie TY-MX TY 5-25MX
Type
TY 5-25MX
Length mm
186.0
Capacity N
220
Bundle Ø mm
45
Width mm
4.8
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892400605
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Notes

      • Other colours and materials available on request.

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • UV-stabilised cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible