![LT-CNP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904907_PF_1520x1160.jpg)
![LT-CNP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904907_PF_1520x1160.jpg)
Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
Part no. 904909
Item Details Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
- Part no.
- 904909
- Item description
- Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
- Thread type
- NPT
- Size
- NPT 3/4"
- Thread length mm
- 15.0
- Spanner size mm
- 35
- Suitable for tube outer Ø mm
- 29.5
- Suitable for tube ND
- 3/4
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892386602
- Customs tariff number
- 74198090
Technical Data Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
Straight-galvanised steel conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
Cable Structure
-
- Material: steel galvanized
Notes
-
- The ferrule and insert are from PA 6
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For Anaconda Sealtite® CNP.
- LIQUIDTIGHT gland made of galvanised steel for plastic-coated metallic protection tubes CNP.
Downloads Straight-galvanised steel conduit gland LT-CNP 3/4 for 3/4
Accessories
Products that match this product