Spare blade for HAM 1 Skinning tool
Part no. 906234
Item Details Spare blade for HAM 1 Skinning tool
- Part no.
- 906234
- Item description
- Spare blade for HAM 1 Skinning tool
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430169
- Customs tariff number
- 82032000
Technical Data Spare blade for HAM 1 Skinning tool
All technical data can be found in the data sheet in the Downloads section |
Details Spare blade for HAM 1 Skinning tool
Cable Structure
-
- For PVC-insulated round cables and a plurality of PUR-insulated cables up to 25 mm Ø
-
- Suitable for longitudinal and round section. The depth of the cut is adjustable from 0 to 5 mm. The cutting blade can be used double-sided
-
- Length 50 mm
-
- Weight 160 g
Properties
-
- HAM 1 incl. plastic box
Notes
-
- Replacement cutting blade for HAM 1, Part 906234