Cable tie TY523M-PDT
Part no. 908529
Item Details Cable tie TY523M-PDT
- Part no.
- 908529
- Typ
- Cable tie TY523M-PDT
- Material
- Polypropylene
- Colour
- blue
- Length mm
- 92
- Width mm
- 2.4
- Bundle-Ø ca. mm
- 16
- Capacity N
- 80
- Unit in tbd
- 100
- EAN / GTIN
- 4060892400438
- customs tariff number
- 39269097
Technical Data Cable tie TY523M-PDT
Temperature range | -40°C up to +85°C |
Details Cable tie TY523M-PDT
Cable Structure
-
- Polyamide 6.6
-
- Polypropylene
Properties
-
- halogen-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• Detectable by metal detectors set at minimum 1.5 mm diameter ferrous sphere<br />• Detectable by X-Ray equipment <br />• Bright blue colour for an easy visual detection<br />• Help achieve the HACCP EU-Directive, compliant to the FDA regulation <br />• For liquid-processing applications