Drum unwinder with setting ring TROMBOI 2003

Drum unwinder with setting ring TROMBOI 2003 Part no. 904766

Item Details

Part no.
904766
Item description
Drum unwinder with setting ring TROMBOI 2003
Weight kg/km (approx.)
132.0
Type
TROMBOI 2003
Colour
grey (RAL 7005)
Reel-Ø min - max mm
900 - 2000
Load capacity kg
4000
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892430640
Customs tariff number
84798997

Technical Data

Drum unwinder with setting ring

Details

Cable Structure

      • with axis

Notes

      • Additional axis on request

Application

      • Particularly suitable for heavy drums
      • Suitable for cable drums with damaged drum flange
      • Only low pull- off forces are required
      • Simple lifting of the drum via manual hydraulics
      • Lowering of the drum via the ventilation screw
      • Robust welded steel construction
      • For drum handling at construction sites, when installing cables, at stock or shipping.
      • Solid welded construction
      • The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.
      • The drum axle has to be pushed through the drum.
      • After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible