![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97389_TZ_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97389_TZ_1520x1160.jpg)
KVA M20 x 1.5 / PG 11 (insert: black / left)
Part no. 97389
Item Details KVA M20 x 1.5 / PG 11 (insert: black / left)
- Part no.
- 97389
- Item description
- KVA M20 x 1.5 / PG 11 (insert: black / left)
- Thread type
- metric
- Insert coulour
- black / left
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892357749
- Customs tariff number
- 39269097
Technical Data KVA M20 x 1.5 / PG 11 (insert: black / left)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M20 x 1.5 / PG 11 (insert: black / left)
Cable Structure
-
- Material: Soft PVC
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies. Profile fits to ASI-bus line.