HELUFLON®-FEP-6Y MULTI bare black 5 G 4 mm²
Part no. 25951
Item Details HELUFLON®-FEP-6Y MULTI bare black 5 G 4 mm²
- Part no.
- 25951
- Item description
- HELUFLON®-FEP-6Y MULTI bare black 5 G 4 mm²
- Outer Ø mm (approx.)
- 9.2
- Cu factor per km
- 192.0
- Weight kg/km (approx.)
- 386.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892156687
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI bare black 5 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |