Compensating Cables AP 20-36 M orange 36 x 1,5 mm² Part no. 48421

Item Details

Part no.
48421
Item description
Compensating Cables AP 20-36 M orange 36 x 1,5 mm²
Outer Ø mm (approx.)
26
Weight kg/km (approx.)
944.0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892257612
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible