![WVF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91730_1520x1160.jpg)
![WVF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91730_1520x1160.jpg)
WVF PG 36
Part no. 92936
Item Details WVF PG 36
- Part no.
- 92936
- Item description
- WVF PG 36
- Length mm
- 94.0
- Height mm
- 69
- Pieces per Packaging Unit
- 2
- anbruchfähig
- no
- EAN/GTIN
- 4060892370151
- Customs tariff number
- 74198090
Technical Data WVF PG 36
Zinc elbow flange | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 10 bar |
Details WVF PG 36
Cable Structure
-
- Material: Zinc die casting
-
- O-ring: Chloroprene rubber (CR)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- H - Height
- W - Width
- L - Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction