SHIELD KON®-Connector RSK 101
Part no. 91280
Item Details SHIELD KON®-Connector RSK 101
- Part no.
- 91280
- Item description
- SHIELD KON®-Connector RSK 101
- Colour
- red
- 1. Shield-Ø mm
- mit Einsatz D-101 A: 1,27 - 1,79 mm
- 2. Shield-Ø mm
- with Tool Insert D-101 B: 1,80 - 2,28 mm
- 3. Shield-Ø mm
- 4. Shield-Ø mm
- PU/pc.
- 1000
- EAN / GTIN
- 4060892427831
- customs tariff number
- 85369095
Technical Data SHIELD KON®-Connector RSK 101
Temperature range: | -40°C up to +125°C |
Details SHIELD KON®-Connector RSK 101
Cable Structure
-
- Material: Copper
-
- Surface: tinned
-
- Insulation: Polyester film
Application
-
- Shield connectors are crimped like a cable lug.
- The special crimping technique using ERG tools enables the connector to roll around the sheath.
- Inside the connector is a clevis-type connector für the connetor strip and a support für the sheathed cable.
Downloads SHIELD KON®-Connector RSK 101
Accessories
Products that match this product