MEGAFLEX® 600-C black 18 G 0,75 mm²
Part no. 15240
Item Details MEGAFLEX® 600-C black 18 G 0,75 mm²
- Part no.
- 15240
- Item description
- MEGAFLEX® 600-C black 18 G 0,75 mm²
- Outer Ø mm (approx.)
- 16.2
- Cu-weight kg/km
- 212.0
- Weight kg/km (approx.)
- 290.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057380
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 18 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |