KVA M32 x 1.5 / PG 21 Part no. 97091

Item Details

Part no.
97091
Item description
KVA M32 x 1.5 / PG 21
Thread type
metric
Insert coulour
white
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892357695
Customs tariff number
39269097

Technical Data

PVC sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Notes

      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible