H05VV-F antique gold 4 G 1 mm²
Part no. 30179
Item Details H05VV-F antique gold 4 G 1 mm²
- Part no.
- 30179
- Item description
- H05VV-F antique gold 4 G 1 mm²
- Outer Ø mm (approx.)
- 7.1 - 9.0
- Cu-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 85.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892059926
- Customs tariff number
- 85444995
Technical Data H05VV-F antique gold 4 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |