Control and Connection Cables

Control and connection cables are particularly useful in a wide range of industrial applications. They transmit both power and control signals and must be able to withstand many mechanical stresses such as abrasion, cutting, tension and bending in machinery and industrial systems. In addition, chemical resistance to oil, UV, ozone, high temperatures and climatic conditions is often required.

132 hits found
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
JZ-500-FC-PUR / OZ-500-FC-PUR
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, screened
64 item(s) found
MULTIFLEX 600-C
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Suitable for drag chains
  • Length marking in feet
  • UKCA certification
48 item(s) found
(H)03Z1Z1-F
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
17 item(s) found
H05SS-F
  • HAR certification
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
20 item(s) found
H05SST-F
  • HAR certification
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
18 item(s) found
H07RN8-F
  • HAR certification
  • VDE certification
  • EAC certification
  • UKCA certification
66 item(s) found
Tauchflex-FL
  • EAC certification
  • Length marking in metres
  • UKCA certification
21 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible