HELUDATA® PAAR-TRONIC 2464 / 300 GREY 22 x 2 x 22 AWG Part no. 83955
  • UL certification
  • CSA certification
  • UL Style 2464
  • 300 V
  • 80°C

Item Details

Part no.
83955
Item description
HELUDATA® PAAR-TRONIC 2464 / 300 GREY 22 x 2 x 22 AWG
Sheath colour
grey (RAL 7001)
Cross-sec. mm² (approx.)
0.34
Outer Ø mm (approx.)
15.3
Cu-weight kg/km
143.6
Weight kg/km (approx.)
300.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892084928
Customs tariff number
85444995

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage core/core 1500 V
Breakdown voltage 3000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded, AWG sizes
      • Wire structure:
      • 26 AWG: 7 x 0.160 mm
      • 24 AWG: 7 x 0.203 mm
      • 22 AWG: 7 x 0.254 mm
      • 20 AWG: 7 x 0.320 mm
      • Core insulation: semirigid PVC acc. to UL-Std. 1581 Tab. 50.183
      • Core identification: see datasheet
      • x = without protective conductor
      • Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
      • Foil wrapping
      • Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182, CSA-Std. C22.2 No. 210
      • Sheath colour: see datasheet

Properties

      • resistant to: oil, solvents, acids, alkalis
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • UL/CSA approved, twisted pair data cable for use as a signal and measuring cable in machine tools, assembly lines, conveyor belts, plant construction, air conditioning devices, metallurgical plants, steel mills.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible