![UNI-DICHT-SI-ASI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903992_PF_1520x1160.jpg)
![UNI-DICHT-SI-ASI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903992_PF_1520x1160.jpg)
TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, right
Part no. 903993
Item Details TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, right
- Part no.
- 903993
- Item description
- TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, right
- Thread type
- metric / PG
- Size
- M20 x 1.5 / PG 13.5
- Insert colour
- grey, right
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892359569
- Customs tariff number
- 39269097
Technical Data TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, right
TPV sealing insert | |
Temperature range | -20°C to +100°C |
Details TPV sealing insert UNI-DICHT-SI-ASI PG 13.5 / M20 x 1.5 grey, right
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- The UNI-DICHT sealing inserts ASI (part nos. 905910 and 905911) can be used with UNI-DICHT-VK-PAM20x1,5 (part no. 90831). The UNI-DICHT sealing inserts ASI (part nos. 903992 and 903993) can be used with UNI-DICHT-VK-MS M20x1,5 (part no. 904213) and UNI-DICHT-VK-PA/MS PG13,5 (part no. 96045 and 904223).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass. Profile fits to ASI- bus line.