![TY-RAP®-WL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91108_PF_1520x1160.jpg)
![TY-RAP®-WL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91108_PF_1520x1160.jpg)
Steel lug lock cable tie TY-RAP®-WL TY 46M
Part no. 91111
Item Details Steel lug lock cable tie TY-RAP®-WL TY 46M
- Part no.
- 91111
- Item description
- Steel lug lock cable tie TY-RAP®-WL TY 46M
- Type
- TY 46M
- Colour
- transparent
- Length mm
- 184.0
- Field W x H mm
- 13.10 x 27.00
- Capacity N
- 220
- Bundle Ø mm
- 45
- Width mm
- 4.8
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400995
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-RAP®-WL TY 46M
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details Steel lug lock cable tie TY-RAP®-WL TY 46M
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- with steel lug lock made of corrosion-resistant, non-magnetic steel
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- TY-RAP® (special types)
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Steel lug lock cable tie TY-RAP®-WL TY 46M
Accessories
Products that match this product